Grove Gear HMQ252-60-1-2.438-56C-L2
Part #:HMQ252-60-1-2.438-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | LQ: | 7.85 in |
| AE1: | 0.97 | AK: | 4.5 |
| AG: | 10.5 | BE: | 0.38 in |
| AE2: | 0.68 | G: | 2.91 |
| BF: | 0.41 | D: | 5.12 |
| C: | 14 in | V: | 4.26 in |
| I: | 7.5 in | F: | 5.81 |
| B: | 13 | RQ: | 7.35 in |
| Center Distance (in): | 5.25 in | T: | 2.438 |
| AJ: | 5.88 | AD: | 8.85 |
Technical Specifications
| Assembly: | HMQ-1 | Product Type: | Right Angle |
| Ratio: | 60:1 | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Output RPM: | 29.2 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Ratio Range: | 60:1 | Input HP @ 1750 RPM: | 4.265 |
| Model Code: | HMQ252 | Thrust Rating - output shaft: | 3412 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.438 in | Output Key: | 5/8 X 4.00 |
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Bore Code: | 39 |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

