Grove Gear HMQ252-60-1-2.500-140TC-L1
Part #:HMQ252-60-1-2.500-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| BD: | 5.88 | BF: | 0.41 |
| AE2: | 0.68 | I: | 7.5 in |
| B: | 13 | BE: | 0.38 in |
| AK: | 4.5 | F: | 5.81 |
| AE1: | 0.97 | G: | 2.91 |
| AD: | 8.85 | T: | 2.5 |
| AJ: | 5.88 | RQ: | 7.35 in |
| V: | 4.26 in | C: | 14 in |
| D: | 5.12 | LQ: | 7.85 in |
Technical Specifications
| Gear Type: | Worm | Input HP @ 1750 RPM: | 4.265 |
| Ratio: | 60:1 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.875 |
| Output Key: | 5/8 X 4.00 | Output Diameter (in): | 2.5 in |
| Model Code: | HMQ252 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 1 |
| Ratio Range: | 60:1 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 3412 | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Bore Code: | 40 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Assembly: | HMQ-1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Output RPM: | 29.2 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

