Grove Gear HMQ252-60-1-2.500-180TC-L1
Part #:HMQ252-60-1-2.500-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | RQ: | 7.98 in |
| B: | 13 | F: | 5.81 |
| AD: | 8.85 | AG: | 10.5 |
| T: | 2.5 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | AJ: | 7.25 |
| G: | 2.91 | V: | 4.26 in |
| D: | 5.12 | BF: | 0.53 |
| BD: | 9 | LQ1: | 8.61 in |
| AK: | 8.5 | BE1: | 0.5 in |
| AE1: | 0.97 | AE2: | 0.68 |
Technical Specifications
| Output Diameter (in): | 2.5 in | Input Bore (C Face): | 1.125 |
| Output RPM: | 29.2 | Center Distance (in): | 5.25 |
| Ratio: | 60:1 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Assembly: | HMQ-1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 3412 | Input Keyway (C Face): | 1/4 X 1/8 |
| Housing Material: | Cast Iron | Output Key: | 5/8 X 4.00 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 4.265 |
| No. of Gear Reductions: | Single | Model Code: | HMQ252 |
| Ratio Range: | 60:1 | Bore Code: | 40 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

