Grove Gear HMQ252-60-1-2.500-180TC-L3
Part #:HMQ252-60-1-2.500-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.5 | BD: | 9 |
| D: | 5.12 | AE2: | 0.68 |
| RQ: | 7.98 in | B: | 13 |
| BF: | 0.53 | BE1: | 0.5 in |
| G: | 2.91 | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | AD: | 8.85 |
| LQ1: | 8.61 in | AE1: | 0.97 |
| AK: | 8.5 | I: | 7.5 in |
| C: | 14 in | F: | 5.81 |
| V: | 4.26 in | AG: | 10.5 |
Technical Specifications
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Diameter (in): | 2.5 in |
| Thrust Rating - output shaft: | 3412 | Center Distance (in): | 5.25 |
| Model Code: | HMQ252 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/4 X 1/8 |
| Bore Code: | 40 | Ratio: | 60:1 |
| Assembly: | HMQ-1 | Input HP @ 1750 RPM: | 4.265 |
| Output Key: | 5/8 X 4.00 | Ratio Range: | 60:1 |
| Output RPM: | 29.2 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

