Grove Gear HMQ252-60-1-2.500-180TC-L9
Part #:HMQ252-60-1-2.500-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | B: | 13 |
| F: | 5.81 | T: | 2.5 |
| AE1: | 0.97 | D: | 5.12 |
| BD: | 9 | G: | 2.91 |
| AE2: | 0.68 | AG: | 10.5 |
| BF: | 0.53 | AJ: | 7.25 |
| I: | 7.5 in | RQ: | 7.98 in |
| V: | 4.26 in | C: | 14 in |
| AK: | 8.5 | AD: | 8.85 |
| BE1: | 0.5 in | LQ1: | 8.61 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Output Key: | 5/8 X 4.00 | Input HP @ 1750 RPM: | 4.265 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.125 |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Model Code: | HMQ252 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Bore Code: | 40 |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 3412 | Housing Material: | Cast Iron |
| Output RPM: | 29.2 | Output Diameter (in): | 2.5 in |
| Service Factor: | 1 | Ratio Range: | 60:1 |
| Assembly: | HMQ-1 | Ratio: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

