How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | AJ: | 7.25 |
| BF: | 0.53 | AG: | 10.5 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| G: | 2.91 | AE2: | 0.68 |
| BE1: | 0.5 in | B: | 13 |
| AK: | 8.5 | RQ: | 7.98 in |
| AD: | 8.85 | C: | 14 in |
| BD: | 9 | F: | 5.81 |
| I: | 7.5 in | D: | 5.12 |
| T: | 2.5 | LQ1: | 8.61 in |
Technical Specifications
| Model Code: | HMQ252 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Output Diameter (in): | 2.5 in | Thrust Rating - output shaft: | 3412 |
| Output Shaft: | Hollow Bore | Output Key: | 5/8 X 4.00 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Assembly: | HMQ-1 | Input HP @ 1750 RPM: | 4.265 |
| Bore Code: | 40 | Output Shaft Direction: | 1 |
| Ratio Range: | 60:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output RPM: | 29.2 | Input Bore (C Face): | 1.375 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Ratio: | 60:1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

