How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AE1: | 0.97 |
| RQ: | 8.54 in | AD: | 8.85 |
| F: | 5.81 | AG: | 10.5 |
| AK: | 8.5 | LQ1: | 9.17 in |
| T: | 2.5 | Center Distance (in): | 5.25 in |
| B: | 13 | G: | 2.91 |
| AJ: | 7.25 | BE1: | 0.5 in |
| I: | 7.5 in | D: | 5.12 |
| C: | 14 in | V: | 4.26 in |
| BD: | 9 | AE2: | 0.68 |
Technical Specifications
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Assembly: | HMQ-1 | Ratio Range: | 60:1 |
| Input HP @ 1750 RPM: | 4.265 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 40 | Ratio: | 60:1 |
| Thrust Rating - output shaft: | 3412 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 250TC | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.625 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Output RPM: | 29.2 | Output Diameter (in): | 2.5 in |
| Input Keyway (C Face): | 3/8 X 3/16 | Reducer: | Worm - Right Angle |
| Output Key: | 5/8 X 4.00 | Model Code: | HMQ252 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

