How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | I: | 7.5 in |
| C: | 14 in | D: | 5.12 |
| AE2: | 0.68 | AK: | 4.5 |
| LQ: | 7.85 in | AE1: | 0.97 |
| B: | 13 | T: | 2.5 |
| BD: | 5.88 | BE: | 0.38 in |
| RQ: | 7.35 in | G: | 2.91 |
| BF: | 0.41 | Center Distance (in): | 5.25 in |
| AJ: | 5.88 | AD: | 8.85 |
| AG: | 10.5 | V: | 4.26 in |
Technical Specifications
| Output RPM: | 29.2 | Motor Frame Size: | 56C |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 0.625 |
| Assembly: | HMQ-1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.5 in | Bore Code: | 40 |
| Input HP @ 1750 RPM: | 4.265 | Service Factor: | 1 |
| Model Code: | HMQ252 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Thrust Rating - output shaft: | 3412 |
| Ratio: | 60:1 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Ratio Range: | 60:1 |
| No. of Gear Reductions: | Single | Output Key: | 5/8 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

