Grove Gear HMQ252-60-1-2.500-56C-L1
Part #:HMQ252-60-1-2.500-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | B: | 13 |
| AK: | 4.5 | G: | 2.91 |
| F: | 5.81 | AJ: | 5.88 |
| V: | 4.26 in | I: | 7.5 in |
| BD: | 5.88 | AE2: | 0.68 |
| BE: | 0.38 in | C: | 14 in |
| LQ: | 7.85 in | AD: | 8.85 |
| T: | 2.5 | RQ: | 7.35 in |
| BF: | 0.41 | D: | 5.12 |
| AG: | 10.5 | AE1: | 0.97 |
Technical Specifications
| Input Style: | C-Face Quill | Bore Code: | 40 |
| Output RPM: | 29.2 | Output Key: | 5/8 X 4.00 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Assembly: | HMQ-1 | Input RPM: | 1,750 |
| Model Code: | HMQ252 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.625 |
| Ratio: | 60:1 | Output Shaft Assembly Code: | 1 |
| Thrust Rating - output shaft: | 3412 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Output Diameter (in): | 2.5 in | Gear Type: | Worm |
| Ratio Range: | 60:1 | Input HP @ 1750 RPM: | 4.265 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

