How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | BD: | 5.88 |
| F: | 5.81 | T: | 2.688 |
| BE: | 0.38 in | Center Distance (in): | 5.25 in |
| AG: | 10.5 | B: | 13 |
| AE2: | 0.68 | AD: | 8.85 |
| LQ: | 7.85 in | I: | 7.5 in |
| C: | 14 in | AK: | 4.5 |
| BF: | 0.41 | AJ: | 5.88 |
| G: | 2.91 | V: | 4.26 in |
| AE1: | 0.97 | RQ: | 7.35 in |
Technical Specifications
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Ratio: | 60:1 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 4.265 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Ratio Range: | 60:1 | Model Code: | HMQ252 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.688 in |
| Input Bore (C Face): | 0.875 | Assembly: | HMQ-1 |
| Output Key: | 5/8 X 4.00 | Thrust Rating - output shaft: | 3412 |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 43 |
| Output RPM: | 29.2 | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

