How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | C: | 14 in |
| AE2: | 0.68 | G: | 2.91 |
| AE1: | 0.97 | AK: | 4.5 |
| BE: | 0.38 in | BF: | 0.41 |
| BD: | 5.88 | AJ: | 5.88 |
| I: | 7.5 in | T: | 2.688 |
| F: | 5.81 | AD: | 8.85 |
| AG: | 10.5 | B: | 13 |
| RQ: | 7.35 in | LQ: | 7.85 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Model Code: | HMQ252 |
| Thrust Rating - output shaft: | 3412 | Ratio: | 60:1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Bore Code: | 43 | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.875 |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Ratio Range: | 60:1 | Output Key: | 5/8 X 4.00 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 4.265 | Output Diameter (in): | 2.688 in |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Assembly: | HMQ-1 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Output RPM: | 29.2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

