Grove Gear HMQ252-60-1-2.688-180TC-L4
Part #:HMQ252-60-1-2.688-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AE2: | 0.68 |
| V: | 4.26 in | AJ: | 7.25 |
| C: | 14 in | BF: | 0.53 |
| T: | 2.688 | B: | 13 |
| AG: | 10.5 | LQ1: | 8.61 in |
| F: | 5.81 | BD: | 9 |
| AD: | 8.85 | AE1: | 0.97 |
| G: | 2.91 | BE1: | 0.5 in |
| RQ: | 7.98 in | Center Distance (in): | 5.25 in |
| D: | 5.12 | AK: | 8.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Key: | 5/8 X 4.00 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2.688 in |
| Input RPM: | 1,750 | Model Code: | HMQ252 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Thrust Rating - output shaft: | 3412 |
| Output Shaft Direction: | 1 | Bore Code: | 43 |
| Ratio: | 60:1 | Input HP @ 1750 RPM: | 4.265 |
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Assembly: | HMQ-1 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 29.2 | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Ratio Range: | 60:1 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

