How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AE2: | 0.68 |
| BE1: | 0.5 in | BD: | 9 |
| T: | 2.688 | RQ: | 8.54 in |
| AJ: | 7.25 | V: | 4.26 in |
| LQ1: | 9.17 in | G: | 2.91 |
| AG: | 10.5 | AD: | 8.85 |
| AE1: | 0.97 | Center Distance (in): | 5.25 in |
| F: | 5.81 | D: | 5.12 |
| I: | 7.5 in | BF: | 0.53 |
| B: | 13 | C: | 14 in |
Technical Specifications
| Thrust Rating - output shaft: | 3412 | Input HP @ 1750 RPM: | 4.265 |
| Output Key: | 5/8 X 4.00 | Ratio: | 60:1 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/8 X 3/16 |
| Assembly: | HMQ-1 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 2.688 in | Ratio Range: | 60:1 |
| Output Shaft: | Hollow Bore | Model Code: | HMQ252 |
| Motor Frame Size: | 250TC | Input RPM: | 1,750 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 1.625 |
| Output RPM: | 29.2 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Housing Material: | Cast Iron | Bore Code: | 43 |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

