How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | RQ: | 8.54 in |
| BF: | 0.53 | AE1: | 0.97 |
| LQ1: | 9.17 in | AD: | 8.85 |
| AK: | 8.5 | BE1: | 0.5 in |
| AE2: | 0.68 | G: | 2.91 |
| BD: | 9 | D: | 5.12 |
| V: | 4.26 in | C: | 14 in |
| F: | 5.81 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| B: | 13 | T: | 2.688 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Ratio Range: | 60:1 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Motor Frame Size: | 250TC | Input Bore (C Face): | 1.625 |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-1 |
| Input HP @ 1750 RPM: | 4.265 | Service Factor: | 1 |
| Output RPM: | 29.2 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 2.688 in | Thrust Rating - output shaft: | 3412 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/8 X 3/16 |
| Housing Material: | Cast Iron | Output Key: | 5/8 X 4.00 |
| Shaft Seal Material: | Viton | Ratio: | 60:1 |
| No. of Gear Reductions: | Single | Bore Code: | 43 |
| Model Code: | HMQ252 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

