Grove Gear HMQ252-60-1-2.938-180TC-L9
Part #:HMQ252-60-1-2.938-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.938 | G: | 2.91 |
| AG: | 10.5 | BE1: | 0.5 in |
| F: | 5.81 | BF: | 0.53 |
| C: | 14 in | AD: | 8.85 |
| LQ1: | 8.61 in | AE1: | 0.97 |
| RQ: | 7.98 in | D: | 5.12 |
| B: | 13 | V: | 4.26 in |
| BD: | 9 | AK: | 8.5 |
| I: | 7.5 in | AE2: | 0.68 |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
Technical Specifications
| Output Diameter (in): | 2.938 in | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 1.125 | Model Code: | HMQ252 |
| Center Distance (in): | 5.25 | Ratio: | 60:1 |
| Assembly: | HMQ-1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Ratio Range: | 60:1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 4.265 |
| Thrust Rating - output shaft: | 3412 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 1/4 X 1/8 | Output RPM: | 29.2 |
| Bore Code: | 47 | Shaft Seal Material: | Viton |
| Output Key: | 3/4 X 4.00 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

