How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AJ: | 7.25 |
| T: | 2.938 | G: | 2.91 |
| AE1: | 0.97 | C: | 14 in |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| D: | 5.12 | LQ1: | 8.61 in |
| BE1: | 0.5 in | AD: | 8.85 |
| RQ: | 7.98 in | V: | 4.26 in |
| AG: | 10.5 | AK: | 8.5 |
| AE2: | 0.68 | F: | 5.81 |
| B: | 13 | BD: | 9 |
Technical Specifications
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 5/16 X 5/32 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Ratio: | 60:1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 4.265 | Product Type: | Right Angle |
| Output Key: | 3/4 X 4.00 | Input Style: | C-Face Quill |
| Bore Code: | 47 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Model Code: | HMQ252 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 3412 | Input Bore (C Face): | 1.375 |
| Assembly: | HMQ-1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 60:1 | Output RPM: | 29.2 |
| Output Diameter (in): | 2.938 in | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

