How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | BE1: | 0.5 in |
| AG: | 10.5 | AE1: | 0.97 |
| F: | 5.81 | BF: | 0.53 |
| D: | 5.12 | AJ: | 7.25 |
| LQ1: | 8.61 in | AE2: | 0.68 |
| C: | 14 in | V: | 4.26 in |
| Center Distance (in): | 5.25 in | B: | 13 |
| AK: | 8.5 | G: | 2.91 |
| I: | 7.5 in | RQ: | 7.98 in |
| T: | 2.938 | AD: | 8.85 |
Technical Specifications
| Ratio: | 60:1 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Model Code: | HMQ252 | Output Key: | 3/4 X 4.00 |
| Service Factor: | 1 | Assembly: | HMQ-1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Bore Code: | 47 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 3412 |
| Output Shaft: | Hollow Bore | Output RPM: | 29.2 |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Output Diameter (in): | 2.938 in | Input HP @ 1750 RPM: | 4.265 |
| Ratio Range: | 60:1 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 5/16 X 5/32 | Input Bore (C Face): | 1.375 |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

