How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AE2: | 0.68 |
| BE1: | 0.5 in | AD: | 8.85 |
| LQ1: | 8.61 in | AK: | 8.5 |
| RQ: | 7.98 in | Center Distance (in): | 5.25 in |
| D: | 5.12 | AE1: | 0.97 |
| AJ: | 7.25 | G: | 2.91 |
| T: | 2.938 | BF: | 0.53 |
| AG: | 10.5 | B: | 13 |
| BD: | 9 | C: | 14 in |
| V: | 4.26 in | F: | 5.81 |
Technical Specifications
| Gear Type: | Worm | Bore Code: | 47 |
| Model Code: | HMQ252 | Output Key: | 3/4 X 4.00 |
| Shaft Seal Material: | Viton | Ratio: | 60:1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Motor Frame Size: | 210TC | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Input Bore (C Face): | 1.375 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output RPM: | 29.2 | Product Type: | Right Angle |
| Assembly: | HMQ-1 | Thrust Rating - output shaft: | 3412 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 5/16 X 5/32 |
| Input HP @ 1750 RPM: | 4.265 | Output Diameter (in): | 2.938 in |
| Ratio Range: | 60:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

