How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | BF: | 0.53 |
| AG: | 10.5 | F: | 5.81 |
| RQ: | 8.54 in | LQ1: | 9.17 in |
| AE1: | 0.97 | T: | 2.938 |
| V: | 4.26 in | BD: | 9 |
| AK: | 8.5 | G: | 2.91 |
| BE1: | 0.5 in | B: | 13 |
| I: | 7.5 in | AJ: | 7.25 |
| AE2: | 0.68 | Center Distance (in): | 5.25 in |
| D: | 5.12 | C: | 14 in |
Technical Specifications
| Ratio: | 60:1 | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Bore Code: | 47 |
| Model Code: | HMQ252 | Gear Type: | Worm |
| Input Bore (C Face): | 1.625 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/8 X 3/16 | Input HP @ 1750 RPM: | 4.265 |
| Motor Frame Size: | 250TC | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.938 in | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/4 X 4.00 |
| Output RPM: | 29.2 | Service Factor: | 1 |
| Ratio Range: | 60:1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Assembly: | HMQ-1 |
| Thrust Rating - output shaft: | 3412 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

