How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 8.54 in | I: | 7.5 in |
| BD: | 9 | V: | 4.26 in |
| AE2: | 0.68 | T: | 2.938 |
| LQ1: | 9.17 in | D: | 5.12 |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| G: | 2.91 | AK: | 8.5 |
| AG: | 10.5 | AE1: | 0.97 |
| C: | 14 in | AD: | 8.85 |
| F: | 5.81 | B: | 13 |
| AJ: | 7.25 | BE1: | 0.5 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 3412 |
| Assembly: | HMQ-1 | Bore Code: | 47 |
| Output Shaft Direction: | 1 | Ratio: | 60:1 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Model Code: | HMQ252 | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 3/8 X 3/16 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 4.265 | Output Key: | 3/4 X 4.00 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Motor Frame Size: | 250TC | Input RPM: | 1,750 |
| Output RPM: | 29.2 | Output Diameter (in): | 2.938 in |
| Service Factor: | 1 | Input Bore (C Face): | 1.625 |
| Reducer: | Worm - Right Angle | Ratio Range: | 60:1 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

