How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | T: | 2.938 |
| AJ: | 5.88 | RQ: | 7.35 in |
| BE: | 0.38 in | LQ: | 7.85 in |
| G: | 2.91 | D: | 5.12 |
| V: | 4.26 in | AG: | 10.5 |
| I: | 7.5 in | AE2: | 0.68 |
| BD: | 5.88 | Center Distance (in): | 5.25 in |
| AD: | 8.85 | AE1: | 0.97 |
| BF: | 0.41 | F: | 5.81 |
| B: | 13 | C: | 14 in |
Technical Specifications
| Output RPM: | 29.2 | Model Code: | HMQ252 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Ratio: | 60:1 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 2.938 in |
| Output Key: | 3/4 X 4.00 | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Ratio Range: | 60:1 | Input RPM: | 1,750 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 4.265 | Assembly: | HMQ-1 |
| Bore Code: | 47 | Thrust Rating - output shaft: | 3412 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

