How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | BD: | 5.88 |
| G: | 2.91 | BE: | 0.38 in |
| AG: | 10.5 | B: | 13 |
| C: | 14 in | T: | 3 |
| AJ: | 5.88 | AK: | 4.5 |
| AE2: | 0.68 | LQ: | 7.85 in |
| I: | 7.5 in | V: | 4.26 in |
| F: | 5.81 | RQ: | 7.35 in |
| BF: | 0.41 | Center Distance (in): | 5.25 in |
| AD: | 8.85 | D: | 5.12 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 3 in | No. of Gear Reductions: | Single |
| Model Code: | HMQ252 | Assembly: | HMQ-1 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 60:1 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 4.265 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Output Key: | 3/4 X 4.00 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Thrust Rating - output shaft: | 3412 |
| Bore Code: | 48 | Reducer: | Worm - Right Angle |
| Ratio: | 60:1 | Output RPM: | 29.2 |
| Product Type: | Right Angle | Input Bore (C Face): | 0.875 |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

