How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | G: | 2.91 |
| F: | 5.81 | AJ: | 5.88 |
| AG: | 10.5 | T: | 3 |
| AE2: | 0.68 | RQ: | 7.35 in |
| I: | 7.5 in | D: | 5.12 |
| AD: | 8.85 | Center Distance (in): | 5.25 in |
| AK: | 4.5 | C: | 14 in |
| V: | 4.26 in | BE: | 0.38 in |
| B: | 13 | LQ: | 7.85 in |
| BF: | 0.41 | BD: | 5.88 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 29.2 | Model Code: | HMQ252 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Bore Code: | 48 |
| Output Key: | 3/4 X 4.00 | Output Shaft: | Hollow Bore |
| Ratio Range: | 60:1 | Assembly: | HMQ-1 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Ratio: | 60:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Thrust Rating - output shaft: | 3412 | Input HP @ 1750 RPM: | 4.265 |
| Input Bore (C Face): | 0.875 | Output Diameter (in): | 3 in |
| Center Distance (in): | 5.25 | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

