How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AJ: | 5.88 |
| D: | 5.12 | AG: | 10.5 |
| AK: | 4.5 | BE: | 0.38 in |
| AE1: | 0.97 | T: | 3 |
| F: | 5.81 | C: | 14 in |
| G: | 2.91 | B: | 13 |
| RQ: | 7.35 in | LQ: | 7.85 in |
| I: | 7.5 in | AE2: | 0.68 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| BF: | 0.41 | AD: | 8.85 |
Technical Specifications
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Thrust Rating - output shaft: | 3412 |
| Ratio Range: | 60:1 | Model Code: | HMQ252 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.875 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 4.265 |
| Bore Code: | 48 | Input Style: | C-Face Quill |
| Assembly: | HMQ-1 | Ratio: | 60:1 |
| Output Key: | 3/4 X 4.00 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 3 in |
| Gear Type: | Worm | Service Factor: | 1 |
| Output RPM: | 29.2 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

