Grove Gear HMQ252-60-1-3.000-180TC-L2
Part #:HMQ252-60-1-3.000-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | F: | 5.81 |
| BD: | 9 | T: | 3 |
| AK: | 8.5 | BF: | 0.53 |
| RQ: | 7.98 in | AE2: | 0.68 |
| D: | 5.12 | Center Distance (in): | 5.25 in |
| B: | 13 | BE1: | 0.5 in |
| I: | 7.5 in | V: | 4.26 in |
| AG: | 10.5 | AD: | 8.85 |
| LQ1: | 8.61 in | AJ: | 7.25 |
| G: | 2.91 | AE1: | 0.97 |
Technical Specifications
| Input HP @ 1750 RPM: | 4.265 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Thrust Rating - output shaft: | 3412 | No. of Gear Reductions: | Single |
| Model Code: | HMQ252 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output RPM: | 29.2 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Key: | 3/4 X 4.00 |
| Bore Code: | 48 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Ratio: | 60:1 | Ratio Range: | 60:1 |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Output Diameter (in): | 3 in | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Assembly: | HMQ-1 | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

