Grove Gear HMQ252-60-1-3.000-210TC-L2
Part #:HMQ252-60-1-3.000-210TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | BF: | 0.53 |
| AG: | 10.5 | AJ: | 7.25 |
| I: | 7.5 in | G: | 2.91 |
| AK: | 8.5 | T: | 3 |
| V: | 4.26 in | B: | 13 |
| F: | 5.81 | C: | 14 in |
| RQ: | 7.98 in | D: | 5.12 |
| BE1: | 0.5 in | AD: | 8.85 |
| Center Distance (in): | 5.25 in | AE2: | 0.68 |
| AE1: | 0.97 | LQ1: | 8.61 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Ratio Range: | 60:1 |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Key: | 3/4 X 4.00 |
| Service Factor: | 1 | Ratio: | 60:1 |
| Output Diameter (in): | 3 in | Input Bore (C Face): | 1.375 |
| Input HP @ 1750 RPM: | 4.265 | Thrust Rating - output shaft: | 3412 |
| Input RPM: | 1,750 | Model Code: | HMQ252 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Bore Code: | 48 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output RPM: | 29.2 | Assembly: | HMQ-1 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

