Grove Gear HMQ252-60-1-3.000-210TC-L3
Part #:HMQ252-60-1-3.000-210TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | T: | 3 |
| G: | 2.91 | AJ: | 7.25 |
| RQ: | 7.98 in | B: | 13 |
| V: | 4.26 in | LQ1: | 8.61 in |
| I: | 7.5 in | AD: | 8.85 |
| BD: | 9 | F: | 5.81 |
| AE2: | 0.68 | AK: | 8.5 |
| C: | 14 in | AE1: | 0.97 |
| BF: | 0.53 | D: | 5.12 |
Technical Specifications
| Housing Material: | Cast Iron | Model Code: | HMQ252 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Bore Code: | 48 |
| No. of Gear Reductions: | Single | Ratio Range: | 60:1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Ratio: | 60:1 | Output Key: | 3/4 X 4.00 |
| Assembly: | HMQ-1 | Output Diameter (in): | 3 in |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 3412 | Input Bore (C Face): | 1.375 |
| Output RPM: | 29.2 | Input HP @ 1750 RPM: | 4.265 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

