Grove Gear HMQ252-60-1-3.000-210TC-L4
Part #:HMQ252-60-1-3.000-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | B: | 13 |
| RQ: | 7.98 in | D: | 5.12 |
| I: | 7.5 in | AE2: | 0.68 |
| AD: | 8.85 | AE1: | 0.97 |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| G: | 2.91 | AK: | 8.5 |
| BF: | 0.53 | F: | 5.81 |
| C: | 14 in | AJ: | 7.25 |
| BD: | 9 | LQ1: | 8.61 in |
| V: | 4.26 in | T: | 3 |
Technical Specifications
| Bore Code: | 48 | Service Factor: | 1 |
| Assembly: | HMQ-1 | Reducer: | Worm - Right Angle |
| Output Key: | 3/4 X 4.00 | Input HP @ 1750 RPM: | 4.265 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 1.375 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Ratio: | 60:1 |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Ratio Range: | 60:1 | Output RPM: | 29.2 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 3412 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 3 in | Housing Material: | Cast Iron |
| Model Code: | HMQ252 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

