How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 8.54 in | AD: | 8.85 |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| C: | 14 in | BD: | 9 |
| BE1: | 0.5 in | I: | 7.5 in |
| AE1: | 0.97 | F: | 5.81 |
| V: | 4.26 in | AJ: | 7.25 |
| BF: | 0.53 | G: | 2.91 |
| T: | 3 | AG: | 10.5 |
| AE2: | 0.68 | D: | 5.12 |
| LQ1: | 9.17 in | B: | 13 |
Technical Specifications
| Output Diameter (in): | 3 in | Motor Frame Size: | 250TC |
| Input Bore (C Face): | 1.625 | Input RPM: | 1,750 |
| Model Code: | HMQ252 | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Assembly: | HMQ-1 |
| Output RPM: | 29.2 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/8 X 3/16 |
| Ratio Range: | 60:1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output Key: | 3/4 X 4.00 |
| Bore Code: | 48 | Ratio: | 60:1 |
| Input HP @ 1750 RPM: | 4.265 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 3412 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

