How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | AE2: | 0.68 |
| F: | 5.81 | G: | 2.91 |
| AJ: | 7.25 | RQ: | 8.54 in |
| LQ1: | 9.17 in | AG: | 10.5 |
| C: | 14 in | AE1: | 0.97 |
| B: | 13 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | BF: | 0.53 |
| V: | 4.26 in | BE1: | 0.5 in |
| AK: | 8.5 | BD: | 9 |
| AD: | 8.85 | T: | 3 |
Technical Specifications
| Ratio Range: | 60:1 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Gear Type: | Worm |
| Motor Frame Size: | 250TC | Assembly: | HMQ-1 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Bore Code: | 48 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Output RPM: | 29.2 | Input Keyway (C Face): | 3/8 X 3/16 |
| Input Bore (C Face): | 1.625 | Thrust Rating - output shaft: | 3412 |
| Output Diameter (in): | 3 in | Output Key: | 3/4 X 4.00 |
| Output Shaft Direction: | 1 | Ratio: | 60:1 |
| Model Code: | HMQ252 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 4.265 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

