How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3 | AE2: | 0.68 |
| LQ: | 7.85 in | B: | 13 |
| Center Distance (in): | 5.25 in | C: | 14 in |
| V: | 4.26 in | AE1: | 0.97 |
| AK: | 4.5 | AD: | 8.85 |
| D: | 5.12 | BF: | 0.41 |
| RQ: | 7.35 in | I: | 7.5 in |
| BE: | 0.38 in | G: | 2.91 |
| BD: | 5.88 | AJ: | 5.88 |
| F: | 5.81 | AG: | 10.5 |
Technical Specifications
| Bore Code: | 48 | Input RPM: | 1,750 |
| Output Diameter (in): | 3 in | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Ratio: | 60:1 |
| Model Code: | HMQ252 | Output RPM: | 29.2 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 56C |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Key: | 3/4 X 4.00 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-1 | Thrust Rating - output shaft: | 3412 |
| Ratio Range: | 60:1 | Input HP @ 1750 RPM: | 4.265 |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

