How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AE2: | 0.68 |
| AD: | 8.85 | BD: | 5.88 |
| C: | 14 in | AG: | 10.5 |
| B: | 13 | I: | 7.5 in |
| AJ: | 5.88 | F: | 5.81 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| D: | 5.12 | AE1: | 0.97 |
| LQ: | 7.85 in | T: | 3 |
| G: | 2.91 | BE: | 0.38 in |
| RQ: | 7.35 in | AK: | 4.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output RPM: | 29.2 | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Thrust Rating - output shaft: | 3412 | Motor Frame Size: | 56C |
| Output Key: | 3/4 X 4.00 | Input Bore (C Face): | 0.625 |
| Ratio: | 60:1 | Product Type: | Right Angle |
| Assembly: | HMQ-1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Diameter (in): | 3 in | Output Shaft Assembly Code: | 1 |
| Model Code: | HMQ252 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 4.265 |
| Ratio Range: | 60:1 | Bore Code: | 48 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

