How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | D: | 5.12 |
| AD: | 8.85 | BE: | 0.38 in |
| BF: | 0.41 | AG: | 10.5 |
| AK: | 4.5 | BD: | 5.88 |
| I: | 7.5 in | F: | 5.81 |
| V: | 4.26 in | G: | 2.91 |
| AE2: | 0.68 | RQ: | 7.35 in |
| B: | 13 | AE1: | 0.97 |
| Center Distance (in): | 5.25 in | T: | 3.188 |
| LQ: | 7.85 in | AJ: | 5.88 |
Technical Specifications
| Assembly: | HMQ-1 | Input Bore (C Face): | 0.875 |
| Output Diameter (in): | 3.188 in | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 4.265 |
| Ratio: | 60:1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Bore Code: | 51 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 60:1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Model Code: | HMQ252 |
| Thrust Rating - output shaft: | 3412 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Key: | 3/4 X 4.00 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Output RPM: | 29.2 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

