How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BD: | 5.88 |
| V: | 4.26 in | C: | 14 in |
| AK: | 4.5 | I: | 7.5 in |
| B: | 13 | D: | 5.12 |
| AD: | 8.85 | LQ: | 7.85 in |
| F: | 5.81 | AG: | 10.5 |
| BF: | 0.41 | T: | 3.188 |
| Center Distance (in): | 5.25 in | BE: | 0.38 in |
| AE1: | 0.97 | AE2: | 0.68 |
| G: | 2.91 | RQ: | 7.35 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 5.25 | Ratio Range: | 60:1 |
| Thrust Rating - output shaft: | 3412 | Input HP @ 1750 RPM: | 4.265 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Bore Code: | 51 | Service Factor: | 1 |
| Gear Type: | Worm | Ratio: | 60:1 |
| Housing Material: | Cast Iron | Output Key: | 3/4 X 4.00 |
| Model Code: | HMQ252 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Diameter (in): | 3.188 in |
| Input Bore (C Face): | 0.875 | Output RPM: | 29.2 |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

