How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | B: | 13 |
| AE1: | 0.97 | V: | 4.26 in |
| F: | 5.81 | AJ: | 7.25 |
| RQ: | 7.98 in | AG: | 10.5 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| G: | 2.91 | AK: | 8.5 |
| T: | 3.188 | LQ1: | 8.61 in |
| BD: | 9 | AD: | 8.85 |
| BF: | 0.53 | C: | 14 in |
| AE2: | 0.68 | D: | 5.12 |
Technical Specifications
| Service Factor: | 1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Output Diameter (in): | 3.188 in |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Assembly: | HMQ-1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.125 |
| Ratio Range: | 60:1 | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Bore Code: | 51 |
| Center Distance (in): | 5.25 | Output RPM: | 29.2 |
| Output Key: | 3/4 X 4.00 | Input HP @ 1750 RPM: | 4.265 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 1/4 X 1/8 |
| Shaft Seal Material: | Viton | Model Code: | HMQ252 |
| Ratio: | 60:1 | Thrust Rating - output shaft: | 3412 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

