How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | AE2: | 0.68 |
| AJ: | 7.25 | F: | 5.81 |
| RQ: | 7.98 in | AG: | 10.5 |
| V: | 4.26 in | I: | 7.5 in |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| G: | 2.91 | AK: | 8.5 |
| B: | 13 | BE1: | 0.5 in |
| AD: | 8.85 | C: | 14 in |
| BD: | 9 | T: | 3.188 |
| D: | 5.12 | LQ1: | 8.61 in |
Technical Specifications
| Ratio Range: | 60:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Output Diameter (in): | 3.188 in | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Output Key: | 3/4 X 4.00 |
| Bore Code: | 51 | Service Factor: | 1 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 3412 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 4.265 | Ratio: | 60:1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Model Code: | HMQ252 | Assembly: | HMQ-1 |
| Output RPM: | 29.2 | Input Bore (C Face): | 1.375 |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

