How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | BE1: | 0.5 in |
| C: | 14 in | B: | 13 |
| T: | 3.188 | BD: | 9 |
| AE2: | 0.68 | AE1: | 0.97 |
| BF: | 0.53 | AG: | 10.5 |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| AK: | 8.5 | F: | 5.81 |
| D: | 5.12 | I: | 7.5 in |
| LQ1: | 8.61 in | G: | 2.91 |
| RQ: | 7.98 in | AD: | 8.85 |
Technical Specifications
| Assembly: | HMQ-1 | Output RPM: | 29.2 |
| Output Key: | 3/4 X 4.00 | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio: | 60:1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.375 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 3.188 in |
| Service Factor: | 1 | Ratio Range: | 60:1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 4.265 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Model Code: | HMQ252 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 3412 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 210TC | Bore Code: | 51 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

