How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BE1: | 0.5 in |
| AK: | 8.5 | T: | 3.188 |
| B: | 13 | Center Distance (in): | 5.25 in |
| D: | 5.12 | G: | 2.91 |
| C: | 14 in | V: | 4.26 in |
| BF: | 0.53 | AG: | 10.5 |
| F: | 5.81 | BD: | 9 |
| AE2: | 0.68 | AE1: | 0.97 |
| LQ1: | 8.61 in | RQ: | 7.98 in |
| I: | 7.5 in | AD: | 8.85 |
Technical Specifications
| Input RPM: | 1,750 | Assembly: | HMQ-1 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Model Code: | HMQ252 | Output Diameter (in): | 3.188 in |
| Output RPM: | 29.2 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 60:1 | Input Bore (C Face): | 1.375 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Key: | 3/4 X 4.00 | Input HP @ 1750 RPM: | 4.265 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 5/16 X 5/32 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 3412 |
| Center Distance (in): | 5.25 | Motor Frame Size: | 210TC |
| Ratio: | 60:1 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Bore Code: | 51 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

