How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | AJ: | 7.25 |
| T: | 3.188 | D: | 5.12 |
| B: | 13 | C: | 14 in |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| BE1: | 0.5 in | I: | 7.5 in |
| BD: | 9 | G: | 2.91 |
| AG: | 10.5 | RQ: | 8.54 in |
| AE1: | 0.97 | AD: | 8.85 |
| LQ1: | 9.17 in | AE2: | 0.68 |
| BF: | 0.53 | V: | 4.26 in |
Technical Specifications
| Output Diameter (in): | 3.188 in | Motor Frame Size: | 250TC |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-1 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Output RPM: | 29.2 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output Key: | 3/4 X 4.00 |
| Center Distance (in): | 5.25 | Bore Code: | 51 |
| Thrust Rating - output shaft: | 3412 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 4.265 | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.625 | Model Code: | HMQ252 |
| Gear Type: | Worm | Ratio Range: | 60:1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Ratio: | 60:1 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

