Grove Gear HMQ252-60-1-3.438-140TC-L4
Part #:HMQ252-60-1-3.438-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | AE2: | 0.68 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| AK: | 4.5 | T: | 3.438 |
| I: | 7.5 in | AD: | 8.85 |
| C: | 14 in | LQ: | 7.85 in |
| BF: | 0.41 | AJ: | 5.88 |
| B: | 13 | BD: | 5.88 |
| BE: | 0.38 in | D: | 5.12 |
| G: | 2.91 | AE1: | 0.97 |
| RQ: | 7.35 in | AG: | 10.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 4.265 | Service Factor: | 1 |
| Assembly: | HMQ-1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3412 |
| Ratio: | 60:1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Output Diameter (in): | 3.438 in |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Bore Code: | 55 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output RPM: | 29.2 |
| Output Key: | 7/8 X 4.00 | Input Bore (C Face): | 0.875 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Model Code: | HMQ252 | Input Style: | C-Face Quill |
| Ratio Range: | 60:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

