Grove Gear HMQ252-60-1-3.438-140TC-L9
Part #:HMQ252-60-1-3.438-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | BF: | 0.41 |
| V: | 4.26 in | AD: | 8.85 |
| Center Distance (in): | 5.25 in | AE2: | 0.68 |
| RQ: | 7.35 in | F: | 5.81 |
| I: | 7.5 in | AE1: | 0.97 |
| BD: | 5.88 | AK: | 4.5 |
| BE: | 0.38 in | T: | 3.438 |
| AG: | 10.5 | B: | 13 |
| LQ: | 7.85 in | G: | 2.91 |
| AJ: | 5.88 | D: | 5.12 |
Technical Specifications
| Service Factor: | 1 | Output Key: | 7/8 X 4.00 |
| Thrust Rating - output shaft: | 3412 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 4.265 | Ratio: | 60:1 |
| Ratio Range: | 60:1 | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output RPM: | 29.2 | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 3.438 in | Output Shaft Assembly Code: | 1 |
| Assembly: | HMQ-1 | Bore Code: | 55 |
| Input Style: | C-Face Quill | Model Code: | HMQ252 |
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

