Grove Gear HMQ252-60-1-3.438-180TC-L1
Part #:HMQ252-60-1-3.438-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | AG: | 10.5 |
| B: | 13 | G: | 2.91 |
| BE1: | 0.5 in | F: | 5.81 |
| C: | 14 in | D: | 5.12 |
| Center Distance (in): | 5.25 in | LQ1: | 8.61 in |
| AD: | 8.85 | AK: | 8.5 |
| BF: | 0.53 | AE2: | 0.68 |
| T: | 3.438 | AJ: | 7.25 |
| I: | 7.5 in | RQ: | 7.98 in |
| V: | 4.26 in | BD: | 9 |
Technical Specifications
| Output Diameter (in): | 3.438 in | Product Type: | Right Angle |
| Bore Code: | 55 | Center Distance (in): | 5.25 |
| Thrust Rating - output shaft: | 3412 | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Output Key: | 7/8 X 4.00 | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 4.265 | Assembly: | HMQ-1 |
| Ratio Range: | 60:1 | No. of Gear Reductions: | Single |
| Output RPM: | 29.2 | Ratio: | 60:1 |
| Model Code: | HMQ252 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

