Grove Gear HMQ252-60-1-3.438-210TC-L1
Part #:HMQ252-60-1-3.438-210TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AJ: | 7.25 |
| AG: | 10.5 | BE1: | 0.5 in |
| LQ1: | 8.61 in | D: | 5.12 |
| C: | 14 in | AE2: | 0.68 |
| RQ: | 7.98 in | Center Distance (in): | 5.25 in |
| I: | 7.5 in | G: | 2.91 |
| AD: | 8.85 | AK: | 8.5 |
| T: | 3.438 | AE1: | 0.97 |
| BF: | 0.53 | B: | 13 |
| F: | 5.81 | BD: | 9 |
Technical Specifications
| Shaft Seal Material: | Viton | Model Code: | HMQ252 |
| Assembly: | HMQ-1 | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Diameter (in): | 3.438 in | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Output Key: | 7/8 X 4.00 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 4.265 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.375 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Motor Frame Size: | 210TC | Ratio Range: | 60:1 |
| Output RPM: | 29.2 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Ratio: | 60:1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 3412 | Bore Code: | 55 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

