Grove Gear HMQ252-60-1-3.438-210TC-L4
Part #:HMQ252-60-1-3.438-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | BE1: | 0.5 in |
| AJ: | 7.25 | B: | 13 |
| Center Distance (in): | 5.25 in | BD: | 9 |
| AD: | 8.85 | T: | 3.438 |
| D: | 5.12 | RQ: | 7.98 in |
| V: | 4.26 in | AG: | 10.5 |
| AE1: | 0.97 | F: | 5.81 |
| G: | 2.91 | AK: | 8.5 |
| BF: | 0.53 | C: | 14 in |
| I: | 7.5 in | AE2: | 0.68 |
Technical Specifications
| Assembly: | HMQ-1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Key: | 7/8 X 4.00 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 60:1 |
| Reducer: | Worm - Right Angle | Output RPM: | 29.2 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.375 |
| Output Shaft Direction: | 1 | Model Code: | HMQ252 |
| Ratio: | 60:1 | Input HP @ 1750 RPM: | 4.265 |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Bore Code: | 55 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 3412 |
| Center Distance (in): | 5.25 | Output Diameter (in): | 3.438 in |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

