How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | BF: | 0.53 |
| AK: | 8.5 | B: | 13 |
| C: | 14 in | Center Distance (in): | 5.25 in |
| AG: | 10.5 | AE2: | 0.68 |
| LQ1: | 9.17 in | V: | 4.26 in |
| T: | 3.438 | AE1: | 0.97 |
| G: | 2.91 | BD: | 9 |
| BE1: | 0.5 in | RQ: | 8.54 in |
| I: | 7.5 in | AJ: | 7.25 |
| D: | 5.12 | F: | 5.81 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Assembly: | HMQ-1 | Model Code: | HMQ252 |
| Output Diameter (in): | 3.438 in | Output Key: | 7/8 X 4.00 |
| Input HP @ 1750 RPM: | 4.265 | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Thrust Rating - output shaft: | 3412 |
| Motor Frame Size: | 250TC | Service Factor: | 1 |
| Input Bore (C Face): | 1.625 | Output RPM: | 29.2 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Ratio: | 60:1 | Gear Type: | Worm |
| Input Keyway (C Face): | 3/8 X 3/16 | Ratio Range: | 60:1 |
| Output Shaft: | Hollow Bore | Bore Code: | 55 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

