Grove Gear HMQ252-60-1-3.438-56C-L1
Part #:HMQ252-60-1-3.438-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | F: | 5.81 |
| T: | 3.438 | AD: | 8.85 |
| BD: | 5.88 | AG: | 10.5 |
| AE2: | 0.68 | D: | 5.12 |
| RQ: | 7.35 in | Center Distance (in): | 5.25 in |
| I: | 7.5 in | B: | 13 |
| AJ: | 5.88 | BF: | 0.41 |
| G: | 2.91 | AE1: | 0.97 |
| AK: | 4.5 | LQ: | 7.85 in |
| C: | 14 in | V: | 4.26 in |
Technical Specifications
| Gear Type: | Worm | Model Code: | HMQ252 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Bore Code: | 55 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Input Bore (C Face): | 0.625 |
| Ratio Range: | 60:1 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3412 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Output Diameter (in): | 3.438 in |
| Assembly: | HMQ-1 | Housing Material: | Cast Iron |
| Output RPM: | 29.2 | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Ratio: | 60:1 |
| Input HP @ 1750 RPM: | 4.265 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 7/8 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

