Grove Gear HMQ252-60-1-3.438-56C-L9
Part #:HMQ252-60-1-3.438-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AG: | 10.5 |
| AK: | 4.5 | LQ: | 7.85 in |
| AE2: | 0.68 | B: | 13 |
| AE1: | 0.97 | AD: | 8.85 |
| G: | 2.91 | BD: | 5.88 |
| T: | 3.438 | C: | 14 in |
| RQ: | 7.35 in | BF: | 0.41 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| V: | 4.26 in | F: | 5.81 |
| BE: | 0.38 in | D: | 5.12 |
Technical Specifications
| Ratio Range: | 60:1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Output Diameter (in): | 3.438 in | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-1 | Output RPM: | 29.2 |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Output Key: | 7/8 X 4.00 |
| Ratio: | 60:1 | Model Code: | HMQ252 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Thrust Rating - output shaft: | 3412 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 4.265 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input Bore (C Face): | 0.625 | Bore Code: | 55 |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

