Grove Gear HMQ252-60-2-2.000-140TC-L3
Part #:HMQ252-60-2-2.000-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | BD: | 5.88 |
| G: | 2.91 | RQ: | 7.35 in |
| V: | 4.26 in | T: | 2 |
| LQ: | 7.85 in | F: | 5.81 |
| BF: | 0.41 | C: | 14 in |
| I: | 7.5 in | AK: | 4.5 |
| AJ: | 5.88 | BE: | 0.38 in |
| AE1: | 0.97 | AE2: | 0.68 |
| AD: | 8.85 | B: | 13 |
Technical Specifications
| Product Type: | Right Angle | Output RPM: | 29.2 |
| Input RPM: | 1,750 | Ratio: | 60:1 |
| Input Bore (C Face): | 0.875 | Thrust Rating - output shaft: | 3412 |
| Assembly: | HMQ-2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2 in | No. of Gear Reductions: | Single |
| Ratio Range: | 60:1 | Model Code: | HMQ252 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 4.265 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Bore Code: | 32 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

