Grove Gear HMQ252-60-2-2.000-140TC-L9
Part #:HMQ252-60-2-2.000-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | AG: | 10.5 |
| F: | 5.81 | AE2: | 0.68 |
| RQ: | 7.35 in | T: | 2 |
| AD: | 8.85 | V: | 4.26 in |
| B: | 13 | D: | 5.12 |
| LQ: | 7.85 in | BF: | 0.41 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| AJ: | 5.88 | C: | 14 in |
| AK: | 4.5 | G: | 2.91 |
| BD: | 5.88 | BE: | 0.38 in |
Technical Specifications
| Thrust Rating - output shaft: | 3412 | Product Type: | Right Angle |
| Gear Type: | Worm | Assembly: | HMQ-2 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 4.265 |
| Output Key: | 1/2 X 3.38 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Ratio: | 60:1 |
| Ratio Range: | 60:1 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140TC |
| Output Diameter (in): | 2 in | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | Bore Code: | 32 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Model Code: | HMQ252 |
| Output Shaft: | Hollow Bore | Output RPM: | 29.2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

