Grove Gear HMQ252-60-2-2.000-180TC-L3
Part #:HMQ252-60-2-2.000-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | AE2: | 0.68 |
| D: | 5.12 | AE1: | 0.97 |
| G: | 2.91 | AK: | 8.5 |
| V: | 4.26 in | F: | 5.81 |
| AG: | 10.5 | BD: | 9 |
| I: | 7.5 in | B: | 13 |
| T: | 2 | Center Distance (in): | 5.25 in |
| RQ: | 7.98 in | BE1: | 0.5 in |
| AJ: | 7.25 | BF: | 0.53 |
| C: | 14 in | AD: | 8.85 |
Technical Specifications
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Service Factor: | 1 | Thrust Rating - output shaft: | 3412 |
| Bore Code: | 32 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 2 in | Output Key: | 1/2 X 3.38 |
| Output RPM: | 29.2 | Input HP @ 1750 RPM: | 4.265 |
| Ratio Range: | 60:1 | Ratio: | 60:1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 1/4 X 1/8 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Assembly: | HMQ-2 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Model Code: | HMQ252 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

